MM13754-EX3
M3KP 132 SMD 4P B3 7.5KW
Ship Weight | 161.000 LB |
---|---|
UPC | 781568678671 |
Specs
Catalog Number
MM13754-EX3
Enclosure
TEFC
Frame
132
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
7.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
16.70 A @ 400 V
17.00 A @ 415 V
9.68 A @ 690 V
17.00 A @ 415 V
9.68 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
88.4 %
Efficiency @ 50% Load
86.8 %
Efficiency @ 75% Load
88.5 %
High Voltage Full Load Amps
9.7 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.79
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00023 lb-ft2
Speed
1460 rpm
1464 rpm
1464 rpm
Speed Code
Single Speed
Motor Standards
IEC