MM13554-EX3
M3KP 132 SMB 4P B3 5.5KW
| Ship Weight | 155.000 LB |
|---|---|
| UPC | 781568678640 |
Specs
Catalog Number
MM13554-EX3
Enclosure
TEFC
Frame
132
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
5.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
11.50 A @ 415 V
11.70 A @ 400 V
6.75 A @ 690 V
11.70 A @ 400 V
6.75 A @ 690 V
Duty Rating
S1
Efficiency @ 100% Load
87.8 %
Efficiency @ 50% Load
8.6 %
Efficiency @ 75% Load
87.7 %
High Voltage Full Load Amps
6.8 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.78
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00002 lb-ft2
Speed
1458 rpm
1462 rpm
1462 rpm
Speed Code
Single Speed
Motor Standards
IEC
