MM13552-PP
M3BP 132 SMB 2P B3 5.5KW
| Ship Weight | 149.913 LB |
|---|---|
| UPC | 781568659090 |
Specs
Catalog Number
MM13552-PP
Enclosure
TEFC
Frame
132
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
5.50 KW @ 50 HZ
5.50 KW @ 60 HZ
5.50 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
690 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
460 V @ 60 HZ
400 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
10.00 A @ 400 V
5.80 A @ 690 V
8.60 A @ 460 V
5.80 A @ 690 V
8.60 A @ 460 V
Duty Rating
S1
Efficiency @ 100% Load
86.3 %
Efficiency @ 50% Load
87.3 %
Efficiency @ 75% Load
87.4 %
High Voltage Full Load Amps
5.8 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.89
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.01275 lb-ft2
Speed
2865 rpm
3485 rpm
3485 rpm
Speed Code
Single Speed
Motor Standards
IEC
