MM11044-PP
M3BP 112 MB 4P B3 4KW
Ship Weight | 97.000 LB |
---|---|
UPC | 781568659892 |
Specs
Catalog Number
MM11044-PP
Enclosure
TEFC
Frame
112
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
4.00 KW @ 50 HZ
4.00 KW @ 60 HZ
4.00 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
13.80 A @ 230 V
6.94 A @ 460 V
7.94 A @ 400 V
6.94 A @ 460 V
7.94 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
84.8 %
Efficiency @ 50% Load
87.7 %
Efficiency @ 75% Load
86.8 %
High Voltage Full Load Amps
6.9 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.85
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00125 lb-ft2
Speed
1440 rpm
1745 rpm
1745 rpm
Speed Code
Single Speed
Motor Standards
IEC