MM11044-EX2
M3JP 112 MC 4P B3 4KW
| Ship Weight | 198.000 LB |
|---|---|
| UPC | 781568678602 |
Specs
Catalog Number
MM11044-EX2
Enclosure
TEFC
Frame
112
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
4.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
14.70 A @ 230 V
8.59 A @ 400 V
8.74 A @ 415 V
8.59 A @ 400 V
8.74 A @ 415 V
Duty Rating
S1
Efficiency @ 100% Load
85.8 %
Efficiency @ 50% Load
83.6 %
Efficiency @ 75% Load
85.7 %
High Voltage Full Load Amps
8.6 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.79
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00093 lb-ft2
Speed
1458 rpm
1462 rpm
1462 rpm
Speed Code
Single Speed
Motor Standards
IEC
