MM10224-PP
M3BP 100 LC 4P B3 2.2KW
| Ship Weight | 103.000 LB |
|---|---|
| UPC | 781568659878 |
Specs
Catalog Number
MM10224-PP
Enclosure
TEFC
Frame
100
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
2.20 KW @ 50 HZ
2.20 KW @ 60 HZ
2.20 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
4.08 A @ 460 V
4.60 A @ 400 V
8.00 A @ 230 V
4.60 A @ 400 V
8.00 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
86.1 %
Efficiency @ 50% Load
84.3 %
Efficiency @ 75% Load
85.4 %
High Voltage Full Load Amps
4.1 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.83
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00948 lb-ft2
Speed
1450 rpm
1755 rpm
1755 rpm
Speed Code
Single Speed
Motor Standards
IEC
