MM10224-EX2
M3JP 100 LA 4P B3 2.2KW
| Ship Weight | 79.000 LB |
|---|---|
| UPC | 781568678572 |
Specs
Catalog Number
MM10224-EX2
Enclosure
TEFC
Frame
100
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
2.20 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
4.30 A @ 415 V
4.42 A @ 400 V
7.70 A @ 230 V
4.42 A @ 400 V
7.70 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
86.7 %
Efficiency @ 50% Load
85.5 %
Efficiency @ 75% Load
8.7 %
High Voltage Full Load Amps
4.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.84
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00075 lb-ft2
Speed
1437 rpm
1442 rpm
1442 rpm
Speed Code
Single Speed
Motor Standards
IEC
