MM10034-EX1
M3GP 100 LB 4P B3 3KW
| Ship Weight | 84.000 LB |
|---|---|
| UPC | 781568678534 |
Specs
Catalog Number
MM10034-EX1
Enclosure
TEFC
Frame
100
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
3.00 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
10.50 A @ 230 V
6.00 A @ 415 V
6.10 A @ 400 V
6.00 A @ 415 V
6.10 A @ 400 V
Duty Rating
S1
Efficiency @ 100% Load
85.9 %
Efficiency @ 50% Load
84.5 %
Efficiency @ 75% Load
86.1 %
High Voltage Full Load Amps
6.0 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.81
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00081 lb-ft2
Speed
1444 rpm
1449 rpm
1449 rpm
Speed Code
Single Speed
Motor Standards
IEC
