English
English
français (Canada)
Go

MM09222-PP

M3BP 90 SLC 2P B3 2.2KW
Ship Weight 55.115 LB
UPC 781568659007
Product has been discontinued

Specs

Catalog Number MM09222-PP
Enclosure TEFC
Frame 90
Frame Material Cast Iron
Frequency 50.00 Hz
60.00 Hz
Output @ Frequency 2.20 KW @ 50 HZ
2.20 KW @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 3000 RPM @ 50 HZ
Voltage @ Frequency 460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box Top
CE CE
Current @ Voltage 3.58 A @ 460 V
4.20 A @ 400 V
7.31 A @ 230 V
Duty Rating S1
Efficiency @ 100% Load 83.8 %
Efficiency @ 50% Load 86.7 %
Efficiency @ 75% Load 8.6 %
High Voltage Full Load Amps 3.6 a
Insulation Class F
IP Rating IP55
Number of Poles 2
Power Factor .88
Product Family Process Performance
PTC Thermistor Conn Diagram 3GZF321200-1D
Rotor Inertia 0.00028 lb-ft2
Speed 2885 rpm
3500 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.