MM09154-PP
M3BP 90 SLD 4P B3 1.5KW
| Ship Weight | 61.729 LB |
|---|---|
| UPC | 781568658987 |
Specs
Catalog Number
MM09154-PP
Enclosure
TEFC
Frame
90
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
1.50 KW @ 50 HZ
1.50 KW @ 60 HZ
1.50 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
2.74 A @ 460 V
3.00 A @ 400 V
5.22 A @ 230 V
3.00 A @ 400 V
5.22 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
83.5 %
Efficiency @ 50% Load
85.2 %
Efficiency @ 75% Load
85.5 %
High Voltage Full Load Amps
2.7 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.85
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00053 lb-ft2
Speed
1430 rpm
1740 rpm
1740 rpm
Speed Code
Single Speed
Motor Standards
IEC
