MM09154-EX2
M3JP 90 SLC 4P B3 1.5KW
| Ship Weight | 97.000 LB |
|---|---|
| UPC | 781568678510 |
Specs
Catalog Number
MM09154-EX2
Enclosure
TEFC
Frame
90
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
1.50 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
3.30 A @ 400 V
3.40 A @ 415 V
5.80 A @ 230 V
3.40 A @ 415 V
5.80 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
81.9 %
Efficiency @ 50% Load
78.2 %
Efficiency @ 75% Load
81.4 %
High Voltage Full Load Amps
3.3 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.79
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00003 lb-ft2
Speed
1423 rpm
1436 rpm
1436 rpm
Speed Code
Single Speed
Motor Standards
IEC
