MM09114-PP
M3BP 90 SLC 4P B3 1.1KW
Ship Weight | 57.320 LB |
---|---|
UPC | 781568658956 |
Specs
Catalog Number
MM09114-PP
Enclosure
TEFC
Frame
90
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
1.10 KW @ 50 HZ
1.10 KW @ 60 HZ
1.10 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
2.11 A @ 460 V
2.36 A @ 400 V
4.08 A @ 230 V
2.36 A @ 400 V
4.08 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
82.9 %
Efficiency @ 50% Load
83.7 %
Efficiency @ 75% Load
84.5 %
High Voltage Full Load Amps
2.1 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.82
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00044 lb-ft2
Speed
1435 rpm
1740 rpm
1740 rpm
Speed Code
Single Speed
Motor Standards
IEC