MM09114-EX3
M3KP 90 SLA 4P B3 1.1KW
| Ship Weight | 115.000 LB |
|---|---|
| UPC | 781568678497 |
Specs
Catalog Number
MM09114-EX3
Enclosure
TEFC
Frame
90
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
1.10 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
2.41 A @ 415 V
2.52 A @ 400 V
4.40 A @ 230 V
2.52 A @ 400 V
4.40 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
80.5 %
Efficiency @ 50% Load
75.6 %
Efficiency @ 75% Load
79.5 %
High Voltage Full Load Amps
2.4 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.77
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00002 lb-ft2
Speed
1430 rpm
1432 rpm
1438 rpm
1432 rpm
1438 rpm
Speed Code
Single Speed
Motor Standards
IEC
