English
English
français (Canada)
Go

MM09114-EX2

M3JP 90 SLA 4P B3 1.1KW
Ship Weight 58.000 LB
UPC 781568678480
Product has been discontinued

Specs

Catalog Number MM09114-EX2
Enclosure TEFC
Frame 90
Frame Material Cast Iron
Frequency 50.00 Hz
Output @ Frequency 1.10 KW @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature 40 °C
Auxiliary Box Top
CE CE
Current @ Voltage 2.41 A @ 415 V
2.52 A @ 400 V
4.40 A @ 230 V
Duty Rating S1
Efficiency @ 100% Load 80.5 %
Efficiency @ 50% Load 75.6 %
Efficiency @ 75% Load 79.5 %
High Voltage Full Load Amps 2.4 a
Insulation Class F
IP Rating IP55
Number of Poles 4
Power Factor .77
Product Family Hazardous Areas
PTC Thermistor Conn Diagram 3GZF321200-1D
Rotor Inertia 0.00002 lb-ft2
Speed 1430 rpm
1432 rpm
1438 rpm
Speed Code Single Speed
Motor Standards IEC

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.