MM08754-EX3
M3KP 80 MB 4P B3 .75KW
| Ship Weight | 23.000 LB |
|---|---|
| UPC | 781568678466 |
Specs
Catalog Number
MM08754-EX3
Enclosure
TEFC
Frame
80
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
.75 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
1.87 A @ 400 V
1.89 A @ 415 V
3.27 A @ 230 V
1.89 A @ 415 V
3.27 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
78.4 %
Efficiency @ 50% Load
74.4 %
Efficiency @ 75% Load
77.9 %
High Voltage Full Load Amps
1.9 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.77
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00012 lb-ft2
Speed
1416 rpm
1426 rpm
1426 rpm
Speed Code
Single Speed
Motor Standards
IEC
