MM08752-PP
M3BP 80 MB 2P B3 .75KW
| Ship Weight | 35.000 LB |
|---|---|
| UPC | 781568659830 |
Specs
Catalog Number
MM08752-PP
Enclosure
TEFC
Frame
80
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.75 KW @ 50 HZ
.75 KW @ 60 HZ
.75 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
1.63 A @ 460 V
1.80 A @ 400 V
3.14 A @ 230 V
1.80 A @ 400 V
3.14 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
80.9 %
Efficiency @ 50% Load
77.9 %
Efficiency @ 75% Load
80.8 %
High Voltage Full Load Amps
1.6 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.79
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00001 lb-ft2
Speed
2895 rpm
3510 rpm
3510 rpm
Speed Code
Single Speed
Motor Standards
IEC
