MM08554-EX3
M3KP 80 MA 4P B3 .55KW
| Ship Weight | 23.000 LB |
|---|---|
| UPC | 781568678435 |
Specs
Catalog Number
MM08554-EX3
Enclosure
TEFC
Frame
80
Frame Material
Cast Iron
Frequency
50.00 Hz
Output @ Frequency
.55 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
415 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
1.49 A @ 400 V
1.50 A @ 415 V
2.59 A @ 230 V
1.50 A @ 415 V
2.59 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
7.7 %
Efficiency @ 50% Load
70.9 %
Efficiency @ 75% Load
75.6 %
High Voltage Full Load Amps
1.5 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.73
Product Family
Hazardous Areas
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00001 lb-ft2
Speed
1421 rpm
1427 rpm
1427 rpm
Speed Code
Single Speed
Motor Standards
IEC
