MM07552-PP
M3BP 71 MB 2P B3 .55KW
Ship Weight | 24.251 LB |
---|---|
UPC | 781568658901 |
Specs
Catalog Number
MM07552-PP
Enclosure
TEFC
Frame
71
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.55 KW @ 50 HZ
.55 KW @ 60 HZ
.55 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
1.13 A @ 460 V
1.29 A @ 400 V
2.24 A @ 230 V
1.29 A @ 400 V
2.24 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
71.3 %
Efficiency @ 50% Load
78.7 %
Efficiency @ 75% Load
76.8 %
High Voltage Full Load Amps
1.1 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.84
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00051 lb-ft2
Speed
2790 rpm
3431 rpm
3431 rpm
Speed Code
Single Speed
Motor Standards
IEC