MM07374-PP
M3BP 71 MB 4P B3 .37KW
| Ship Weight | 24.000 LB |
|---|---|
| UPC | 781568659816 |
Specs
Catalog Number
MM07374-PP
Enclosure
TEFC
Frame
71
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.37 KW @ 50 HZ
.37 KW @ 60 HZ
.37 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
Top
CE
CE
Current @ Voltage
.86 A @ 460 V
.96 A @ 400 V
1.65 A @ 230 V
.96 A @ 400 V
1.65 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
70.8 %
Efficiency @ 50% Load
74.7 %
Efficiency @ 75% Load
74.7 %
High Voltage Full Load Amps
0.9 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.81
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00088 lb-ft2
Speed
1411 rpm
1725 rpm
1725 rpm
Speed Code
Single Speed
Motor Standards
IEC
