MM07372-PP
M3BP 71MA 2P B3 0.37KW
Ship Weight | 12.000 LB |
---|---|
UPC | 781568658871 |
Specs
Catalog Number
MM07372-PP
Enclosure
TEFC
Frame
71
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Output @ Frequency
.37 KW @ 50 HZ
.37 KW @ 60 HZ
.37 KW @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
460 V @ 60 HZ
400 V @ 50 HZ
230 V @ 50 HZ
400 V @ 50 HZ
230 V @ 50 HZ
Ambient Temperature
40 °C
Auxillary Box
Top
CE
CE
Current @ Voltage
.80 A @ 460 V
.91 A @ 400 V
1.57 A @ 230 V
.91 A @ 400 V
1.57 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
66.8 %
Efficiency @ 50% Load
74.9 %
Efficiency @ 75% Load
73.2 %
High Voltage Full Load Amps
0.8 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.84
Product Family
Process Performance
PTC Thermistor Conn Diagram
3GZF321200-1D
Rotor Inertia
0.00039 lb-ft2
Speed
2785 rpm
3425 rpm
3425 rpm
Speed Code
Single Speed
Motor Standards
IEC