MM06252-AP
M3AA 63 B 2P B3 .25KW
| Ship Weight | 9.700 LB |
|---|---|
| UPC | 781568658833 |
Specs
Catalog Number
MM06252-AP
Enclosure
TEFC
Frame
63
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
.25 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
.66 A @ 400 V
.69 A @ 415 V
1.14 A @ 230 V
.69 A @ 415 V
1.14 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
78.6 %
Efficiency @ 50% Load
69.6 %
Efficiency @ 75% Load
7.7 %
High Voltage Full Load Amps
0.7 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.69
Product Family
Process Performance
Rotor Inertia
0.00016 lb-ft2
Speed
2810 rpm
2830 rpm
2830 rpm
Speed Code
Single Speed
Motor Standards
IEC
