MM06182-AP
M3AA 63 A 2P B3 .18KW
| Ship Weight | 8.598 LB |
|---|---|
| UPC | 781568658819 |
Specs
Catalog Number
MM06182-AP
Enclosure
TEFC
Frame
63
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
.18 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
.55 A @ 400 V
.60 A @ 415 V
.95 A @ 230 V
.60 A @ 415 V
.95 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
7.5 %
Efficiency @ 50% Load
66.1 %
Efficiency @ 75% Load
7.2 %
High Voltage Full Load Amps
0.6 a
Insulation Class
F
IP Rating
IP55
Number of Poles
2
Power Factor
.62
Product Family
Process Performance
Rotor Inertia
0.00013 lb-ft2
Speed
2820 rpm
2830 rpm
2830 rpm
Speed Code
Single Speed
Motor Standards
IEC
