MM06124-AP
M3AA 63 A 4P B3 .12KW
| Ship Weight | 8.818 LB |
|---|---|
| UPC | 781568658802 |
Specs
Catalog Number
MM06124-AP
Enclosure
TEFC
Frame
63
Frame Material
Aluminum
Frequency
50.00 Hz
Output @ Frequency
.12 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
230 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
400 V @ 50 HZ
415 V @ 50 HZ
Ambient Temperature
40 °C
Auxiliary Box
D-End Top
CE
CE
Current @ Voltage
.46 A @ 400 V
.48 A @ 415 V
.79 A @ 230 V
.48 A @ 415 V
.79 A @ 230 V
Duty Rating
S1
Efficiency @ 100% Load
65.5 %
Efficiency @ 50% Load
51.7 %
Efficiency @ 75% Load
60.4 %
High Voltage Full Load Amps
0.5 a
Insulation Class
F
IP Rating
IP55
Number of Poles
4
Power Factor
.57
Product Family
Process Performance
Rotor Inertia
0.00019 lb-ft2
Speed
1400 rpm
Speed Code
Single Speed
Motor Standards
IEC
