M7090T-I-5
100HP, 1775RPM, 3PH, 60HZ, 405T, X1676M, XPFC
Product Information Packet PDF
| Ship Weight | 1,341.000 LB |
|---|---|
| UPC | 781568376287 |
Specs
Catalog Number
M7090T-I-5
Enclosure
TEFC
Frame
405T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
100.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
87.000 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
87.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 6 AWG
Motor Type
1676M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
38.75 IN
Power Factor
91
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
2.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | TEMP CODE | T3C | ||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 16M014W717H1 | DE BRG | 6316 | |||||||||||||||||||||||||||||||||||||
| CAT.NO. | ODE BRG | 6313 | ||||||||||||||||||||||||||||||||||||||
| HP | 100 | GREASE | POLYREX EM | |||||||||||||||||||||||||||||||||||||
| VOLTS | 575 | MOTOR WEIGHT | 1341 | |||||||||||||||||||||||||||||||||||||
| AMPS | 87 | NEMA-NOM-EFF | 94.5 | |||||||||||||||||||||||||||||||||||||
| RPM | 1775 | FL PF | 91 | |||||||||||||||||||||||||||||||||||||
| CYCLE | 60 | PH | 3 | CL | F | FRAME | 405T | |||||||||||||||||||||||||||||||||
| SER.F. | 1.15 | DES | B | CODE | G | CC | ||||||||||||||||||||||||||||||||||
| SER. | ||||||||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||
| USABLE AT 208V | N/A | |||||||||||||||||||||||||||||||||||||||
| NP0977XP | ||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 575 V, 60 Hz, 100 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.0777 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
63° C
Temp. Rise @ S.F. Load
75° C
Start Configuration
DOL
Break-Down Torque
916 LB-FT
Pull-Up Torque
319 LB-FT
Locked-Rotor Torque
366 LB-FT
Starting Current
608 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 6.0 | 62.0 | 82.0 | 89.0 | 90.0 | 91.0 | 90.0 | 91.0 |
| Efficiency | 0.0 | 91.0 | 94.2 | 94.9 | 94.9 | 94.6 | 93.9 | 94.7 |
| Speed (RPM) | 1,799 | 1,794 | 1,790 | 1,787 | 1,783 | 1,779 | 1,773 | 1,781 |
| Line Amps | 26.10 | 33.00 | 48.30 | 66.70 | 87.50 | 109.00 | 132.00 | 100.40 |
