M7064T
40/50HP, 1475/1775RPM, 3PH, 50/60HZ, 326T
Product Information Packet PDF
Ship Weight | 741.000 LB |
---|---|
UPC | 781568106495 |
Specs
Catalog Number
M7064T
Enclosure
TEFC
Frame
326T
Frame Material
Cast Iron
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 50 HZ
50.000 HP @ 60 HZ
50.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
60.000 A @ 460.0 V
57.000 A @ 380.0 V
126.000 A @ 208.0 V
120.000 A @ 230.0 V
114.000 A @ 190.0 V
57.000 A @ 380.0 V
126.000 A @ 208.0 V
120.000 A @ 230.0 V
114.000 A @ 190.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
93.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
57.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
1262M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
32.00 IN
Power Factor
86
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
2.125 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1475 rpm
1775 rpm
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. | |||||||||||||||||||||||||||||||
SPEC. | 12L018X139H1 | ||||||||||||||||||||||||||||||
CAT.NO. | M7064T | ||||||||||||||||||||||||||||||
HP | 50//40 | T. CODE | T3C | ||||||||||||||||||||||||||||
VOLTS | 230/460//190/380 | ||||||||||||||||||||||||||||||
AMPS | 120/60//114/57 | ||||||||||||||||||||||||||||||
RPM | 1775//1475 | ||||||||||||||||||||||||||||||
HZ | 60//50 | PH | 3 | CL | B | ||||||||||||||||||||||||||
SER.F. | 1.00 | DES | A | CODE | H | ||||||||||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||
FRAME | 326T | NEMA-NOM-EFF | 93 | PF | 86 | ||||||||||||||||||||||||||
NP1426XP |
Performance
Performance at 380 V, 50 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.114 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
426 LB-FT
Pull-Up Torque
201 LB-FT
Locked-Rotor Torque
252 LB-FT
Starting Current
390 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 52.0 | 73.0 | 81.0 | 85.0 | 86.0 | 85.0 | 86.0 |
Efficiency | 0.0 | 89.2 | 93.1 | 93.3 | 93.2 | 92.6 | 91.8 | 92.8 |
Speed (RPM) | 1,499 | 1,494 | 1,490 | 1,484 | 1,478 | 1,471 | 1,464 | 1,474 |
Line Amps | 19.50 | 24.40 | 33.50 | 44.70 | 57.30 | 70.80 | 85.70 | 65.40 |
Performance Curves
Performance at 380 V, 50 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.114 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
59° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
426 LB-FT
Pull-Up Torque
201 LB-FT
Locked-Rotor Torque
252 LB-FT
Starting Current
390 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 8.0 | 54.0 | 75.0 | 83.0 | 86.0 | 87.0 | 86.0 | 0.0 |
Efficiency | 0.0 | 86.9 | 91.8 | 92.9 | 93.0 | 92.9 | 92.2 | 0.0 |
Speed (RPM) | 1,499 | 1,494 | 1,490 | 1,484 | 1,478 | 1,471 | 1,464 | 0 |
Line Amps | 19.50 | 24.40 | 33.50 | 44.70 | 57.30 | 70.80 | 85.70 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |