M7037T
2//1.5HP, 1750//1450RPM, 3PH, 60//50HZ, 145T
Product Information Packet PDF
Ship Weight | 48.000 LB |
---|---|
UPC | 781568106105 |
Specs
Catalog Number
M7037T
Enclosure
TEFC
Frame
145T
Frame Material
Steel
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
1.500 HP @ 50 HZ
2.000 HP @ 60 HZ
2.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
Haz Area Class and Group
CLI GP D; CLII GP F,G
Haz Area Division
Division I
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
6.200 A @ 230.0 V
5.800 A @ 190.0 V
3.100 A @ 460.0 V
2.900 A @ 380.0 V
5.800 A @ 190.0 V
3.100 A @ 460.0 V
2.900 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
84.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
2.9 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 18 AWG
Motor Type
3524M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
15.23 IN
Power Factor
72
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
0.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1450 rpm
1750 rpm
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
NO. | CC | 010A | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. | ||||||||||||||||||||||||||||||||||||||
SPEC. | 35E362P692H1 | |||||||||||||||||||||||||||||||||||||
CAT.NO. | M7037T | |||||||||||||||||||||||||||||||||||||
HP | 2//1.5 | T. CODE | T3C | |||||||||||||||||||||||||||||||||||
VOLTS | 230/460//190/380 | |||||||||||||||||||||||||||||||||||||
AMPS | 6.2/3.1//5.8/2.9 | |||||||||||||||||||||||||||||||||||||
RPM | 1750//1450 | |||||||||||||||||||||||||||||||||||||
HZ | 60//50 | PH | 3 | CL | B | |||||||||||||||||||||||||||||||||
SER.F. | 1.00 | DES | B | CODE | L | |||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||
FRAME | 145T | NEMA-NOM-EFF | 84 | |||||||||||||||||||||||||||||||||||
PF | 72 | |||||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||||
NP1426XPSL |
Performance
Performance at 460 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
7.58 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
69° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
24.2 LB-FT
Pull-Up Torque
14.8 LB-FT
Locked-Rotor Torque
19 LB-FT
Starting Current
23.8 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 31.0 | 50.0 | 63.0 | 72.0 | 78.0 | 81.0 | 0.0 |
Efficiency | 0.0 | 70.8 | 81.0 | 83.6 | 84.1 | 83.5 | 82.2 | 0.0 |
Speed (RPM) | 1,799 | 1,789 | 1,777 | 1,764 | 1,751 | 1,734 | 1,718 | 0 |
Line Amps | 2.01 | 2.08 | 2.33 | 2.68 | 3.08 | 3.61 | 4.19 | 0.00 |
Performance Curves
Performance at 380 V, 50 Hz, 1.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
7.58 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
62° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
22.4 LB-FT
Pull-Up Torque
14.7 LB-FT
Locked-Rotor Torque
18.9 LB-FT
Starting Current
22.5 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 9.0 | 30.0 | 48.0 | 61.0 | 71.0 | 77.0 | 81.0 | 0.0 |
Efficiency | 0.0 | 69.5 | 79.7 | 82.5 | 83.2 | 82.5 | 81.0 | 0.0 |
Speed (RPM) | 1,499 | 1,490 | 1,479 | 1,468 | 1,456 | 1,441 | 1,426 | 0 |
Line Amps | 1.97 | 2.02 | 2.23 | 2.53 | 2.88 | 3.35 | 3.88 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
34FN3002A01SP | EXTERNAL FAN, PLASTIC, .637/.639 HUB W/ | 1.000 EA |
35EP3700A01SP | FR ENDPLATE, XPFC | 1.000 EA |
35FH4005A01SP | IEC FH NO GREASER W/PRIMED | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |