M7036T
2//3HP, 970//1165RPM, 3PH, 50//60HZ, 213T, 37
Product Information Packet PDF
| Ship Weight | 213.000 LB |
|---|---|
| UPC | 781568106198 |
Specs
Catalog Number
M7036T
Enclosure
TEFC
Frame
213T
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
3.000 HP @ 60 HZ
2.000 HP @ 50 HZ
2.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
380.0 V @ 50 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
230.0 V @ 60 HZ
190.0 V @ 50 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
UL
UL
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
9.200 A @ 230.0 V
8.200 A @ 190.0 V
4.600 A @ 460.0 V
4.100 A @ 380.0 V
8.200 A @ 190.0 V
4.600 A @ 460.0 V
4.100 A @ 380.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
87.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
4.1 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
3728M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
19.57 IN
Power Factor
69
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.00
Shaft Diameter
1.375 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1165 rpm
970 rpm
970 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T3C
Nameplate
| NO. | CC | 010A | |||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SER. | |||||||||||||||||||||||||||||||
| SPEC. | 37H239T975H1 | ||||||||||||||||||||||||||||||
| CAT.NO. | M7036T | ||||||||||||||||||||||||||||||
| HP | 3//2 | T. CODE | T3C | ||||||||||||||||||||||||||||
| VOLTS | 230/460//190/380 | ||||||||||||||||||||||||||||||
| AMPS | 9.2/4.6//8.2/4.1 | ||||||||||||||||||||||||||||||
| RPM | 1165//970 | ||||||||||||||||||||||||||||||
| HZ | 60//50 | PH | 3 | CL | B | ||||||||||||||||||||||||||
| SER.F. | 1.00 | DES | B | CODE | K | ||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||
| FRAME | 213T | NEMA-NOM-EFF | 87.5 | PF | 69 | ||||||||||||||||||||||||||
| NP1426XP | |||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 35CB3001A02SP | EXPL PROOF CONDUIT BOX, 3/4"PIPE TAP LEA | 1.000 EA |
| 35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
| LB1624 | LABEL,LIFTING DEVICE (ON ROLLS) | 1.000 EA |
| LB1624 | WARNING LABEL | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
