English
English
français (Canada)
Go

M43016TX-50

75HP, 1480RPM, 3PH, 50HZ, 365T, A36070M, TEFC

Product Information Packet PDF

Ship Weight 963.421 LB
UPC 781568881415

Specs

Catalog Number M43016TX-50
Enclosure TEFC
Frame 365T
Frame Material Cast Iron
Frequency 50.00 Hz
Motor Letter Type Three Phase
Output @ Frequency 75.000 HP @ 50 HZ
Phase 3
Synchronous Speed @ Frequency 1500 RPM @ 50 HZ
Voltage @ Frequency 380.0 V @ 50 HZ
460.0 V @ 50 HZ
Haz Area Class and Group None
Haz Area Division Division II
Agency Approvals CCSA US
Ambient Temperature 40 °C
Auxiliary Box NO AUXILLARY BOX
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Current @ Voltage 105.000 A @ 380.0 V
89.000 A @ 460.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 93.5 %
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 89.0 a
Heater Indicator No Heater
Insulation Class F
Inverter Code Inverter Ready
IP Rating NONE
KVA Code F
Lifting Lugs Standard Lifting Lugs
Motor Lead Quantity/Wire Size 12 @ 6 AWG
Motor Type A3664M
Mounting Arrangement F1
Number of Poles 4
Overall Length 33.48 IN
Power Factor 83
Product Family General Industrial
Pulley End Bearing Type Ball
Pulley Face Code Standard
Service Factor 1.00
Shaft Diameter 2.375 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator Shaft Slinger
Speed 1480 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Winding None
Haz Area Temp Code T2C

Drawings

{{getDrwKindName(drawing.kind)}}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M43016TX-50 SPEC NO. A36-7660-0610 FRAME 365T
HP 75 PHASE 3 DESIGN B TYPE P
RPM 1480 HZ 50 AMB 40 SF 1.15
VOLTS 380/460 DUTY CONT INSUL.CLASS F
AMPS 105/89 ENCL TEFC CODE F
DRIVE END BEARING 65BC03J30X NOM.EFF. 93.5
OPP D.E. BEARING 65BC03J30X WK2 0.59 KG-M2
S1 DUTY // IP55
SER.NO. MOTOR WEIGHT 437 KG KG
NP3631L
MOBIL POLYREX EM
NP2496L
KHZ 2
TCODE T2C CL I DIV 2 GR A B C D
CL II DIV 2 GR X X X CL.1,ZONE 2,GR IICIIBIIA
MOTOR I.D. NO.
000692000VA
A36-7660-0610
HP VOLT AMPS ALT/MAS L LRC NOM EFF PF
75 380 106 1750 657 93.5 85
60 380 88 3200 657 93.1 82
50 380 76 4400 657 92.7 79
50 380 76 5000 657 92.7 79
75 460 90 1750 596 93.5 83
60 460 75 3200 596 93.1 79
NP2503L
A36-7660-0610
1.15 SF AT SINEWAVE/1.00 SF AT VFD
IE2 - 380V - 93.5 (100%) - 94. 7 (75%) - 94.3 (50%)
IE2 - 460V - 93.5 (100%) - 94. 7 (75%) - 94.3 (50%)
SUIT FOR 10:1VT, 2:1CT, AT 1.0 0 SF
IE2 EFF PER IEC 60034-1;-5;-30
000901002AAA

Performance

Parts

Part Number Description Quantity
078559001A +FANCV - 360 1.000 EA
702676001C FAN 360 1.000 EA
076709000A C/B Cover - 360 1.000 EA
067053000B GASK 320-400 1.000 EA