English
English
français (Canada)
Go

M3116T-8

1HP, 1750RPM, 3PH, 60HZ, 143T, 3516M, OPSB, F1

Product Information Packet PDF

Ship Weight 32.000 LB
UPC 781568118856
Product has been discontinued

Specs

Catalog Number M3116T-8
Enclosure OPSB
Frame 143T
Frame Material Steel
Frequency 60.00 Hz
Output @ Frequency 1.000 HP @ 60 HZ
Phase 3
Synchronous Speed @ Frequency 1800 RPM @ 60 HZ
Voltage @ Frequency 200.0 V @ 60 HZ
XP Class and Group None
XP Division Not Applicable
Agency Approvals UR
CSA
Ambient Temperature 40 °C
Auxillary Box No Auxillary Box
Auxillary Box Lead Termination None
Base Indicator Rigid
Bearing Grease Type Polyrex EM (-20F +300F)
Blower None
Current @ Voltage 3.600 A @ 200.0 V
Design Code B
Drip Cover No Drip Cover
Duty Rating CONT
Efficiency @ 100% Load 82.5 %
Electrically Isolated Bearing Not Electrically Isolated
Feedback Device NO FEEDBACK
High Voltage Full Load Amps 3.6 a
Front Face Code Standard
Front Shaft Indicator None
Heater Indicator No Heater
Insulation Class B
Inverter Code Not Inverter
KVA Code M
Lifting Lugs No Lifting Lugs
Locked Bearing Indicator No Locked Bearing
Motor Lead Exit Ko Box
Motor Lead Termination Flying Leads
Motor Lead Quantity/Wire Size 3 @ 18 AWG
Motor Type 3516M
Mounting Arrangement F1
Number of Poles 4
Overall Length 11.12 IN
Power Factor 73
Product Family General Purpose
Pulley End Bearing Type Ball
Pulley Face Code Standard
Pulley Shaft Indicator Standard
Rodent Screen None
Service Factor 1.15
Shaft Diameter 0.875 IN
Shaft Extension Location Pulley End
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Shaft Slinger Indicator No Slinger
Speed 1750 rpm
Speed Code Single Speed
Motor Standards NEMA
Starting Method Direct on line
Thermal Device - Bearing None
Thermal Device - Winding None
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

{{ getDrwKindName(drawing.kind) }}

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Nameplate

CAT.NO. M3116T-8
SPEC. 35B101M635H1
HP 1
VOLTS 200
AMP 3.6
RPM 1750
FRAME 143T HZ 60 PH 3
SER.F. 1.15 CODE M DES B CLASS B
NEMA-NOM-EFF 82.5 PF 73
RATING 40C AMB-CONT
CC 010A USABLE AT 208V
DE 6205 ODE 6203
ENCL OPSB SN
NP1256L

Performance

Performance at 200 V, 60 Hz, 1 hp

Typical performance; not guaranteed values.

General Characteristics

Full Load Torque 0 LB-FT
No-Load Current 0 A
Line-Line Res. @ 25° C 3.16 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load 25° C
Temp. Rise @ S.F. Load 29° C
Start Configuration DOL
Break-Down Torque 17.5 LB-FT
Pull-Up Torque 8.15 LB-FT
Locked-Rotor Torque 10.2 LB-FT
Starting Current 29.9 A

Load Characteristics

Rated Load 0% 25% 50% 75% 100% 125% 150% S.F.
Power Factor 11.0 32.0 50.0 64.0 73.0 79.0 83.0 76.0
Efficiency 0.0 66.2 77.9 81.4 82.7 83.0 82.2 82.9
Speed (RPM) 1,799 1,789 1,777 1,765 1,749 1,737 1,718 1,742
Line Amps 2.35 2.51 2.74 3.09 3.58 4.07 4.74 3.87

Performance Curves

Parts

Part Number Description Quantity
MN416A01 TAG-INSTAL-MAINT no wire (1200/bx) 1/21 1.000 EA

Accessories

Part Number Description List Price
34-3903A C FACE KIT 73.00 USD