M2513T-50
15HP, 1460RPM, 3PH, 50HZ, 254T, 3752M, OPSB, F1
Product Information Packet PDF
| Ship Weight | 161.000 LB |
|---|---|
| UPC | 781568193662 |
Specs
Catalog Number
M2513T-50
Enclosure
ODP
Frame
254T
Frame Material
Steel
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
220.0 V @ 50 HZ
380.0 V @ 50 HZ
440.0 V @ 50 HZ
380.0 V @ 50 HZ
440.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
WEEE
UR
UKCA
CURUS
CSA
WEEE
UR
UKCA
CURUS
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
42.000 A @ 220.0 V
24.000 A @ 380.0 V
21.000 A @ 440.0 V
24.000 A @ 380.0 V
21.000 A @ 440.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
88.5 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
21.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
12 @ 14 AWG
Motor Type
3750M
Mounting Arrangement
F3
Number of Poles
4
Overall Length
19.75 IN
Power Factor
80
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1460 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT.NO. | ||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 37F667T891G1 | |||||||||||||||||||||||||||||
| HP | 15 | |||||||||||||||||||||||||||||
| VOLTS | 220/380/440 | |||||||||||||||||||||||||||||
| AMP | 42/24/21 | |||||||||||||||||||||||||||||
| RPM | 1460 | |||||||||||||||||||||||||||||
| FRAME | 254T | HZ | 50 | PH | 3 | |||||||||||||||||||||||||
| SER.F. | 1.15 | CODE | H | DES | B | CLASS | F | |||||||||||||||||||||||
| NEMA-NOM-EFF | 88.5 | PF | 80 | |||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
| CC | ||||||||||||||||||||||||||||||
| DE | 6309 | ODE | 6206 | |||||||||||||||||||||||||||
| ENCL | OPSB | SN | ||||||||||||||||||||||||||||
| NP1256L | ||||||||||||||||||||||||||||||
Performance
Performance at 440 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.758 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
79° C
Temp. Rise @ S.F. Load
96° C
Start Configuration
DOL
Break-Down Torque
194 LB-FT
Pull-Up Torque
90 LB-FT
Locked-Rotor Torque
131 LB-FT
Starting Current
151 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 37.0 | 58.0 | 70.0 | 77.0 | 81.0 | 82.0 | 79.0 |
| Efficiency | 0.0 | 81.9 | 87.7 | 89.2 | 89.2 | 88.3 | 87.1 | 88.7 |
| Speed (RPM) | 1,499 | 1,491 | 1,483 | 1,475 | 1,465 | 1,454 | 1,441 | 1,458 |
| Line Amps | 11.40 | 12.30 | 14.40 | 17.50 | 21.40 | 25.70 | 30.60 | 24.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
| 37EP3203A00 | MASTER,ODE,206 BRG,GREASER | 1.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/22 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
Accessories
| Part Number | Description | List Price |
|---|---|---|
| 37-1402 | C FACE KIT | 469.00 USD |
