M2333T-58
15HP, 1460RPM, 3PH, 50HZ, 254T, 0760M, TEFC, F1
Product Information Packet PDF
Ship Weight | 245.000 LB |
---|---|
UPC | 781568657454 |
Specs
Catalog Number
M2333T-58
Enclosure
TEFC
Frame
254T
Frame Material
Cast Iron
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
1500 RPM @ 50 HZ
Voltage @ Frequency
400.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CE
CURUS
UKCA
WEEE
CURUS
UKCA
WEEE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
22.000 A @ 400.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
22.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 12 AWG
Motor Type
0760M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
21.07 IN
Power Factor
82
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1460 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Wye Start - Delta Run
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT NO | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 07H203Y251H3 | |||||||||||||||||||||||||||||||||
HP | 15 | PH | 3 | |||||||||||||||||||||||||||||||
VOLTS | 400 | |||||||||||||||||||||||||||||||||
AMP | 22 | |||||||||||||||||||||||||||||||||
RPM | 1460 | |||||||||||||||||||||||||||||||||
FRAME | 254T | HZ | 50 | I.P. | 54 | |||||||||||||||||||||||||||||
SER.F. | 1.15 | CODE | J | DES | A | CL | F | |||||||||||||||||||||||||||
NEMA-NOM-EFF | 90.2 | % (100%) | ||||||||||||||||||||||||||||||||
PF | 82 | |||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | CC | ||||||||||||||||||||||||||||||||
DE BRG | 6309 | ODE | 6307 | |||||||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||||||
BLANK | IE2-90.4(75%)89.8(50%) | |||||||||||||||||||||||||||||||||
NP2717L |
Performance
Performance at 400 V, 50 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.593 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
77° C
Temp. Rise @ S.F. Load
94° C
Start Configuration
DOL
Break-Down Torque
190 LB-FT
Pull-Up Torque
77.9 LB-FT
Locked-Rotor Torque
122 LB-FT
Starting Current
156 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 46.0 | 68.0 | 78.0 | 82.0 | 84.0 | 85.0 | 83.0 |
Efficiency | 0.0 | 87.3 | 89.8 | 90.4 | 90.3 | 89.0 | 86.7 | 89.5 |
Speed (RPM) | 1,499 | 1,491 | 1,482 | 1,472 | 1,461 | 1,449 | 1,434 | 1,454 |
Line Amps | 8.49 | 9.79 | 13.00 | 16.90 | 21.70 | 26.90 | 32.90 | 24.80 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
37FN3002A01SP | EXFN, PLASTIC, 9.00 OD, 1.155 ID | 1.000 EA |
09CB3002SP | CB W/1.38 LEAD HOLE FOR 37, 39, 307 & 30 | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
07FH4007SP | PRIMED | 1.000 EA |
09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |