Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
M1718
.5/.22HP, 1750/1170RPM, 3PH, 60HZ, 56, 3516M
Product Information Packet PDF
Ship Weight | 29.000 LB |
---|---|
UPC | 781568147443 |
Specs
Catalog Number
M1718
Enclosure
TEFC
Frame
56
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
.220 HP @ 60 HZ
.500 HP @ 60 HZ
.500 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUS
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
1.020 A @ 460.0 V
Design Code
-
Drip Cover
No Drip Cover
Duty Rating
CONT
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
0.7 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Not Inverter
IP Rating
NONE
KVA Code
L
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3516M
Mounting Arrangement
F1
Number of Poles
4
6
6
Overall Length
12.23 IN
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1170 rpm
1750 rpm
1750 rpm
Speed Code
2S-2W-VT
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | M1718 | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 35A011G351 | |||||||||||||||||||||||||||||
HP | .5/.22 | |||||||||||||||||||||||||||||
VOLTS | 460 | |||||||||||||||||||||||||||||
AMP | 1.02/.7 | |||||||||||||||||||||||||||||
RPM | 1750/1170 | |||||||||||||||||||||||||||||
FRAME | 56 | HZ | 60 | PH | 3 | |||||||||||||||||||||||||
SER.F. | 1.15 | CODE | L | DES | - | CLASS | F | |||||||||||||||||||||||
NEMA-NOM-EFF | PF | |||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||
CC | ||||||||||||||||||||||||||||||
DE | 6205 | ODE | 6203 | |||||||||||||||||||||||||||
ENCL | TEFC | SN | ||||||||||||||||||||||||||||
SFA 1.07/.72 | ||||||||||||||||||||||||||||||
NP1256L |
Performance
Performance at 460 V, 60 Hz, 0.5 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
61.7 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
45° C
Temp. Rise @ S.F. Load
50° C
Start Configuration
DOL
Break-Down Torque
5.56 LB-FT
Pull-Up Torque
3.08 LB-FT
Locked-Rotor Torque
3.84 LB-FT
Starting Current
5.92 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 15.0 | 29.0 | 42.0 | 54.0 | 64.0 | 73.0 | 79.0 | 69.0 |
Efficiency | 0.0 | 46.8 | 62.3 | 68.5 | 71.6 | 72.5 | 72.4 | 72.1 |
Speed (RPM) | 1,799 | 1,788 | 1,776 | 1,765 | 1,752 | 1,738 | 1,720 | 1,744 |
Line Amps | 0.88 | 0.88 | 0.90 | 0.95 | 1.02 | 1.11 | 1.26 | 1.07 |
Performance Curves
Performance at 460 V, 60 Hz, 0.22 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
116 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
42° C
Temp. Rise @ S.F. Load
44° C
Start Configuration
DOL
Break-Down Torque
4.23 LB-FT
Pull-Up Torque
2.25 LB-FT
Locked-Rotor Torque
2.87 LB-FT
Starting Current
3.02 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 20.0 | 28.0 | 35.0 | 43.0 | 50.0 | 57.0 | 63.0 | 54.0 |
Efficiency | 0.0 | 26.7 | 41.5 | 50.8 | 56.8 | 60.7 | 63.0 | 59.1 |
Speed (RPM) | 1,198 | 1,193 | 1,187 | 1,181 | 1,175 | 1,168 | 1,160 | 1,171 |
Line Amps | 0.70 | 0.70 | 0.70 | 0.71 | 0.72 | 0.75 | 0.77 | 0.74 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
36GS1000SP | GASKET-CONDUIT BOX, .06 THICK #SV-330 LE | 1.000 EA |
35FH4005A32SP | IEC FH NO GRSR W/3 HOLES - PRIMED | 1.000 EA |
LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
Accessories
Part Number | Description | List Price |
---|---|---|
35-8762 | C FACE KIT | 205.00 USD |
35EP1506A01SP | D-FLANGE KIT | 421.00 USD |