M16112-58
11KW, 2930RPM, 3PH, 50HZ, D160M, 0940M, TEFC, B
Product Information Packet PDF
Ship Weight | 282.000 LB |
---|---|
UPC | 781568433492 |
Specs
Catalog Number
M16112-58
Enclosure
TEFC
Frame
D160M
Frame Material
Cast Iron
Frequency
50.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
11.000 KW @ 50 HZ
Phase
3
Synchronous Speed @ Frequency
3000 RPM @ 50 HZ
Voltage @ Frequency
415.0 V @ 50 HZ
380.0 V @ 50 HZ
380.0 V @ 50 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UKCA
UR
WEEE
CSA
CE
UR
WEEE
CSA
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
19.000 A @ 415.0 V
20.000 A @ 380.0 V
20.000 A @ 380.0 V
Design Code
N
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
19.0 a
Frame Prefix
D
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Ko Box W/Term Block
Motor Lead Termination
Terminal Block
Motor Lead Quantity/Wire Size
6 @ 12 AWG
Motor Type
0940M
Mounting Arrangement
F2
Number of Poles
2
Overall Length
23.66 IN
Power Factor
91
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.00
Shaft Diameter
1.650 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
2930 rpm
Speed Code
Single Speed
Motor Standards
IEC
Starting Method
Wye Start - Delta Run
Thermal Device - Bearing
None
Thermal Device - Winding
Thermistor
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT NO | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 09H154Z520G1 | ||||||||||||||||||||||||||||||||
KW | 11KW | PH | 3 | ||||||||||||||||||||||||||||||
VOLTS DELTA | 380-415 | ||||||||||||||||||||||||||||||||
AMP | 20-19 | ||||||||||||||||||||||||||||||||
R/MIN | 2930 | WEIGHT | 128 KG | ||||||||||||||||||||||||||||||
FRAME | D160M | HZ | 50 | I.P. | 55 | ||||||||||||||||||||||||||||
SER.F. | 1.00 | CODE | H | DES | N | CL | F | ||||||||||||||||||||||||||
IEC EFF | 90.2 | % (100%) | |||||||||||||||||||||||||||||||
COS | 0.91 | ||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | MTG | F2 | ||||||||||||||||||||||||||||||
DE BRG | 6309 | ODE | 6208 | ||||||||||||||||||||||||||||||
ENCL | TEFC | SN | |||||||||||||||||||||||||||||||
BLANK | IE2-92.0(75%)91.7(50%) | ||||||||||||||||||||||||||||||||
NP2158L |
Parts
Part Number | Description | Quantity |
---|---|---|
09EP1100A14SP | ENDPLATE, MACH | 1.000 EA |
09EP1101A11SP | PU ENDPLATE, MACH | 1.000 EA |
09FH4000SP | 309 FH - BLACK PRIMER | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |