Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
M-4525-CTYCN
3.39NM, 3500RPM, DC, 5524P,
Product Information Packet PDF
| Ship Weight | 20.000 LB |
|---|---|
| UPC | 781568747186 |
Specs
Enclosure
TENV
Motor Type
5524P
Nameplate Speed
3500
Nameplate Voltage
180
Peak Current
35.8 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
9.17 a
Dimensional Drawing Numbers
55P628Z101
Duty Rating
CONT
Feedback Signal
NONE
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 16 AWG
Motor Standards
NEMA
