M-4070-ALYBE
28LI, 2200RPM, DC, 5424P,
Product Information Packet PDF
Ship Weight | 60.000 LB |
---|---|
UPC | 781568374191 |
Specs
Enclosure
TENV
Motor Type
5424P
Nameplate Speed
2200
Nameplate Voltage
150
Peak Current
24.7 a
Agency Approvals
UR
Ambient Temperature
25 °C
Connection Diagram
CD0194
Constant Stall Current
6.13 a
Dimensional Drawing Numbers
54LYP053
Duty Rating
CONT
Feedback Signal
NONE
Insulation Class
F
Motor Lead Quantity/Wire Size
2 @ 18 AWG
Motor Standards
NEMA
Drawings
CAD File