Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
LFH110E0H0P8GED
0.8HP, 95RPM, 460V, 3P
| Ship Weight | 124.600 LB |
|---|---|
| UPC | 781568586440 |
Specs
Brand
ABB
Catalog Number
LFH110E0H0P8GED
Enclosure Type
Enclosed
Frequency
50.00 Hz
60.00 Hz
60.00 Hz
Phase
3
Agency Approvals
NONE
Ambient Temperature
40 °C
Duty Rating
CONT
Efficiency @ 100% Load
82.0 %
Enclosure
TEAO
Frame Material
Aluminum
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
65
Lifting Lugs
No Lifting Lugs
Motor Lead Termination
Cord
Motor Type
360-H60
Mounting Arrangement
SPECIAL
Overall Length
13.85 IN
Product Family
General Purpose
Pulley Face Code
Other
RoHS Status
Y
Service Factor
1.00
Shaft Diameter
1.250 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Speed
90 rpm
Speed Code
Other
Motor Standards
Other
Starting Method
Inverter Power
Thermal Device - Bearing
None
Thermal Device - Winding
RTD Only
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Downloads
-
LFH PC Configuration Tool v2.2
This Windows tool allows the user to view variables, view and modify parameters and run a basic oscilloscope function for tuning and control (start, stop and speed reference setting) for commissioning purposes. It is also possible to change the command source to multiple settings, including analog 0-10Vdc, analog 10-0Vdc, fixed speed and serial link (i.e., MODBUS) control.
