English
English
français (Canada)
Go

LFH110E0H0P4GED

0.4HP, 95RPM, 460V, 3P
Ship Weight 100.300 LB
UPC 781568586402

Specs

Brand ABB
Catalog Number LFH110E0H0P4GED
Enclosure Type Enclosed
Frequency 50.00 Hz
60.00 Hz
Phase 3
Agency Approvals NONE
Ambient Temperature 40 °C
Duty Rating CONT
Efficiency @ 100% Load 78.2 %
Enclosure TEAO
Frame Material Aluminum
Insulation Class F
Inverter Code Inverter Duty
IP Rating 65
Lifting Lugs No Lifting Lugs
Motor Lead Termination Cord
Motor Type 360-H40
Mounting Arrangement SPECIAL
Overall Length 13.06 IN
Product Family General Purpose
Pulley Face Code Other
RoHS Status Y
Service Factor 1.00
Shaft Diameter 1.250 IN
Shaft Ground Indicator No Shaft Grounding
Shaft Rotation Reversible
Speed 95 rpm
Speed Code Other
Motor Standards Other
Starting Method Inverter Power
Thermal Device - Bearing None
Thermal Device - Winding RTD Only
Vibration Sensor Indicator No Vibration Sensor
Winding Thermal 1 None
Winding Thermal 2 None

Drawings

CAD File
Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
The drawing for the product you have selected is available from our Part Community Portal.
Visit our portal by following the link below. For additional service, please contact a local sales office.
CAD files for this product are currently unavailable.
Visit one of our Part Community Portals for further assistance.
CAD files for this product are currently unavailable.
Visit our Part Community Portal for further assistance.
CAD files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
Your download is ready. Thank you.
For additional assistance, please contact your local Baldor sales office.
Building download package.

Downloads

  • LFH PC Configuration Tool v2.2
    This Windows tool allows the user to view variables, view and modify parameters and run a basic oscilloscope function for tuning and control (start, stop and speed reference setting) for commissioning purposes. It is also possible to change the command source to multiple settings, including analog 0-10Vdc, analog 10-0Vdc, fixed speed and serial link (i.e., MODBUS) control.
CUSTOMER ACKNOWLEDGES AND AGREES THAT FOR ABB SOFTWARE OR FOR ABB SERVICES COMPRISED OF DATA, INFORMATION, ANALYSES, ESTIMATES OUTPUT OR MODELS (COLLECTIVELY "INFORMATION"), SUCH INFORMATION IS BASED UPON CUSTOMER'S DATA. CUSTOMER FURTHER ACKNOWLEDGES THAT ABB MAKES NO WARRANTY WITH RESPECT TO SUCH INFORMATION, AND CUSTOMER SHALL NOT RELY ON ABB FOR THE ACCURACY OR COMPLETENESS OF INFORMATION SUPPLIED THROUGH SUCH SOFTWARE OR SERVICES. CUSTOMER ACCEPTS ALL SUCH INFORMATION ON AN "AS IS" "AS AVAILABLE" BASIS.