L5022
.75HP, 1140RPM, 1PH, 60HZ, 56, 3540L, XPFC, F1
Product Information Packet PDF
Ship Weight | 57.000 LB |
---|---|
UPC | 781568105634 |
Specs
Catalog Number
L5022
Enclosure
TEFC
Frame
56
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
.750 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
208.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
CLI GP D
Haz Area Division
Division I
Agency Approvals
UL
CSA
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
10.800 A @ 115.0 V
5.400 A @ 230.0 V
5.700 A @ 208.0 V
5.400 A @ 230.0 V
5.700 A @ 208.0 V
Design Code
L
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
68.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.4 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
K
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
6 @ 18 AWG
Motor Type
3540L
Mounting Arrangement
F1
Number of Poles
6
Overall Length
17.40 IN
Power Factor
65
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1140 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Haz Area Temp Code
T2C
Nameplate
NO. | CC | ||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SER. # | |||||||||||||||||||||||||||||||||||||||
SPEC | 35E351N636G1 | ||||||||||||||||||||||||||||||||||||||
CAT.NO. | L5022 | ||||||||||||||||||||||||||||||||||||||
H.P. | .75 | T. CODE | T2C | ||||||||||||||||||||||||||||||||||||
VOLTS | 115/208-230 | ||||||||||||||||||||||||||||||||||||||
AMPS | 10.8/5.7-5.4 | ||||||||||||||||||||||||||||||||||||||
R.P.M. | 1140 | ||||||||||||||||||||||||||||||||||||||
HZ | 60 | PH | 1 | CLASS | B | ||||||||||||||||||||||||||||||||||
SER.F. | 1.00 | DES | L | CODE | K | ||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||
FRAME | 56 | NEMA NOM. EFF | 68 | ||||||||||||||||||||||||||||||||||||
PF | 65 | ||||||||||||||||||||||||||||||||||||||
BLANK | |||||||||||||||||||||||||||||||||||||||
NP0015XPSL |
Performance
Performance at 230 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.879 Ohms A Ph / 2.6174 Ohms B Ph
Temp. Rise @ Rated Load
70° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
7.63 LB-FT
Pull-Up Torque
6.93 LB-FT
Locked-Rotor Torque
8.78 LB-FT
Starting Current
28.3 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 16.0 | 31.0 | 46.0 | 57.0 | 65.0 | 71.0 | 76.0 | 0.0 |
Efficiency | 0.0 | 49.5 | 62.8 | 67.8 | 68.7 | 67.2 | 63.4 | 0.0 |
Speed (RPM) | 1,199 | 1,187 | 1,178 | 1,166 | 1,153 | 1,138 | 1,114 | 0 |
Line Amps | 3.81 | 3.94 | 4.24 | 4.73 | 5.42 | 6.32 | 7.57 | 0.00 |
Performance Curves
Performance at 208 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
2.879 Ohms A Ph / 2.6174 Ohms B Ph
Temp. Rise @ Rated Load
78° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
6.24 LB-FT
Pull-Up Torque
5.67 LB-FT
Locked-Rotor Torque
7.18 LB-FT
Starting Current
25.6 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 16.0 | 35.0 | 52.0 | 64.0 | 72.0 | 77.0 | 78.0 | 0.0 |
Efficiency | 0.0 | 53.2 | 65.7 | 68.0 | 66.0 | 60.0 | 46.9 | 0.0 |
Speed (RPM) | 1,199 | 1,186 | 1,172 | 1,156 | 1,136 | 1,100 | 1,029 | 0 |
Line Amps | 3.35 | 3.51 | 3.96 | 4.67 | 5.68 | 7.32 | 9.95 | 0.00 |
Performance Curves
Performance at 115 V, 60 Hz, 0.75 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.711 Ohms A Ph / 2.67 Ohms B Ph
Temp. Rise @ Rated Load
70° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
7.63 LB-FT
Pull-Up Torque
6.93 LB-FT
Locked-Rotor Torque
8.78 LB-FT
Starting Current
56.6 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 17.0 | 31.0 | 46.0 | 57.0 | 66.0 | 72.0 | 76.0 | 0.0 |
Efficiency | 0.0 | 49.5 | 63.1 | 67.6 | 68.8 | 67.2 | 63.5 | 0.0 |
Speed (RPM) | 1,199 | 1,187 | 1,178 | 1,166 | 1,153 | 1,138 | 1,114 | 0 |
Line Amps | 7.62 | 7.88 | 8.48 | 9.46 | 10.80 | 12.60 | 15.10 | 0.00 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
EC1189A02SP | 61B2D120189NNBA ELEC CAP, 189-227MFD, 12 | 1.000 EA |
EC1270A02SP | ELEC CAP, 270-324 MFD, 125V, 1.48D X 3. | 1.000 EA |
35CB3001A01SP | EXPL CONDUIT BOX, MACH, 1/2" PIPE TAP LE | 1.000 EA |
35EP3700A01SP | FR ENDPLATE, XPFC | 1.000 EA |
35FH4005A01SP | IEC FH NO GREASER W/PRIMED | 1.000 EA |
35CB3500A01SP | CONDUIT BOX LID, MACH | 1.000 EA |
35FN3002A05SP | EXFN, PLASTIC, 6.376 OD, .638 ID | 1.000 EA |
LB1624 | WARNING LABEL | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |