JL725A
2HP, 3450RPM, 1PH, 60HZ, 56J, 1928L, OPEN, F1
Product Information Packet PDF
Ship Weight | 44.000 LB |
---|---|
UPC | 781568698945 |
Specs
Catalog Number
JL725A
Enclosure
ODP
Frame
56J
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Cap Start, Induction Run
Output @ Frequency
2.000 HP @ 60 HZ
Phase
1
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
115.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Agency Approvals
UR
CSA
CE
CSA
CE
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
No Mounting
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
13.000 A @ 230.0 V
26.000 A @ 115.0 V
26.000 A @ 115.0 V
Design Code
L
Drip Cover
Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
70.0 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
13.0 a
Front Face Code
Terminal Panel
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
G
Lifting Lugs
No Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Motor Lead Exit
Terminal Panel
Motor Lead Termination
None
Motor Lead Quantity/Wire Size
4 @ 14 AWG, A&J
Motor Type
1928L
Mounting Arrangement
F1
Number of Poles
2
Overall Length
13.84 IN
Power Factor
69
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Ext Thread
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.20
Shaft Diameter
0.625 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Fixed Opposite Standard
Shaft Slinger Indicator
No Slinger
Speed
3450 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
Automatic Thermal Overload
Winding Thermal 1 Location
SB
Winding Thermal 2
None
Nameplate
CAT.NO. | ENCL | OPEN | ||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 19B101W043 | FRAME | 56J | |||||||||||||||||||||||||||||||||||||
HP | 2 | |||||||||||||||||||||||||||||||||||||||
VOLTS | 115/230 | |||||||||||||||||||||||||||||||||||||||
AMPS | 26/13 | |||||||||||||||||||||||||||||||||||||||
RPM | 3450 | |||||||||||||||||||||||||||||||||||||||
HZ | 60 | PH | 1 | CL | B | |||||||||||||||||||||||||||||||||||
SER.F. | 1.20 | DES | L | CODE | G | |||||||||||||||||||||||||||||||||||
FL EFF | 70 | PF | 69 | |||||||||||||||||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||
SF AMP | 27.6/13.8 | USABLE AT 208V | N/A | |||||||||||||||||||||||||||||||||||||
SER. | ||||||||||||||||||||||||||||||||||||||||
MANUAL | N | AUTO | Y | NONE | N | |||||||||||||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||||||||||||||||
NP1986A |
Performance
Performance at 230 V, 60 Hz, 2 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.842 Ohms A Ph / 0.843 Ohms B Ph
Temp. Rise @ Rated Load
77° C
Temp. Rise @ S.F. Load
87° C
Start Configuration
DOL
Break-Down Torque
10.4 LB-FT
Pull-Up Torque
5.9 LB-FT
Locked-Rotor Torque
7.1 LB-FT
Starting Current
79 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 22.0 | 38.0 | 53.0 | 65.0 | 71.0 | 80.0 | 84.0 | 0.0 |
Efficiency | 0.0 | 46.0 | 60.0 | 66.0 | 70.0 | 68.0 | 67.5 | 0.0 |
Speed (RPM) | 3,589 | 3,569 | 3,547 | 3,523 | 3,498 | 3,469 | 3,436 | 0 |
Line Amps | 9.30 | 9.50 | 10.30 | 11.40 | 13.00 | 14.70 | 16.80 | 13.80 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
EC1645A06SP | ELEC CAP, 645-774 MFD, 125V, 2.06D X 4. | 1.000 EA |
35CB4802A02SP | CAPACITOR COVER, STAMPED X | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |