Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDVSM4110T
40HP, 1775RPM, 3PH, 60HZ, 324T, 1254M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 619.000 LB |
|---|---|
| UPC | 781568465400 |
Specs
Catalog Number
IDVSM4110T
Enclosure
TEFC
Frame
324T
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
40.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CSA
CSA
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
102.000 A @ 208.0 V
48.000 A @ 460.0 V
96.000 A @ 230.0 V
48.000 A @ 460.0 V
96.000 A @ 230.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
94.1 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
48.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
IP Rating
NONE
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
2700 rpm
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 8 AWG
Motor Type
1254M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
33.14 IN
Power Factor
82
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
2.125 IN
Shaft Extension Location
Double Shaft
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1775 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT NO | IDVSM4110T | |||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 12G534Y276G1 | |||||||||||||||||||||||||||||||||
| FRAME | 324T | HP | 40 TE | |||||||||||||||||||||||||||||||
| VOLTS | 230/460 | |||||||||||||||||||||||||||||||||
| MAG CUR | 39/19.5 | FLA | 96/48 | |||||||||||||||||||||||||||||||
| RPM | 1775 | RPM MAX | 2700 | |||||||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CLASS | F | |||||||||||||||||||||||||||||
| SER.F. | 1.00 | SL HZ | 0.85 | |||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 94.1 | WK2 | 7.19 | |||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||
| DE BRG | 6312 | ODE BRG | 6311 | |||||||||||||||||||||||||||||||
| CC | 010A | SN | ||||||||||||||||||||||||||||||||
| 1.5:1 CHP PWM | ||||||||||||||||||||||||||||||||||
| 1000:1 CT, 1000:1 VT | ||||||||||||||||||||||||||||||||||
| NP3302L | ||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 40 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.14898 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
54° C
Temp. Rise @ S.F. Load
Start Configuration
DOL
Break-Down Torque
386 LB-FT
Pull-Up Torque
193 LB-FT
Locked-Rotor Torque
216 LB-FT
Starting Current
338 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 47.0 | 69.0 | 78.0 | 83.0 | 85.0 | 85.0 | 0.0 |
| Efficiency | 0.0 | 90.1 | 93.5 | 94.2 | 94.2 | 93.8 | 93.1 | 0.0 |
| Speed (RPM) | 1,799 | 1,794 | 1,788 | 1,782 | 1,777 | 1,771 | 1,764 | 0 |
| Line Amps | 19.90 | 22.90 | 29.50 | 38.40 | 48.10 | 59.20 | 70.80 | 0.00 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 09FN3001B03SP | EXTERNAL FAN, PLASTIC (COMES W/SCREW FRO | 1.000 EA |
| 10CB3001 | CONDUIT BOX CAST W/2.500 LEAD HOLE | 1.000 EA |
| 09GS1000 | GASKET-CONDUIT BOX, 1/16 THICK LEXIDE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 2.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| 10GS1000 | GASKET, CONDUIT BOX LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
