Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDVSM3665T-5
5HP, 1750RPM, 3PH, 60HZ, 184TC, 0640M, TEFC, F1
Product Information Packet PDF
| Ship Weight | 118.000 LB |
|---|---|
| UPC | 781568987728 |
Specs
Catalog Number
IDVSM3665T-5
Enclosure
TEFC
Frame
184TC
Frame Material
Cast Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
5.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
575.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
UR
UR
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
5.200 A @ 575.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
90.2 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
5.2 a
Front Shaft Indicator
No Key Or Flat
Heater Indicator
No Heater
Insulation Class
F
Inverter Code
Inverter Duty
KVA Code
J
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
6000 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
3 @ 16 AWG
Motor Type
0640M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
20.23 IN
Power Factor
80
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
C-Face
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS NON-COMPLIANT
Service Factor
1.00
Shaft Diameter
1.125 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1750 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT NO | IDVSM3665T-5 | ||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC. | 06H926W357G1 | ENCL | TEFC | ||||||||||||||||||||||||||||||||||
| FRAME | 184TC | HP | 5 | ||||||||||||||||||||||||||||||||||
| VOLTS | 575 | ||||||||||||||||||||||||||||||||||||
| MAG CUR | 2.7 | FLA | 5.2 | ||||||||||||||||||||||||||||||||||
| RPM | 1750 | RPM MAX | 6000 | ||||||||||||||||||||||||||||||||||
| HZ | 60 | PH | 3 | CLASS | F | ||||||||||||||||||||||||||||||||
| SER.F. | 1.00 | SL HZ | 1.7 | ||||||||||||||||||||||||||||||||||
| NEMA-NOM-EFF | 90.2 | WK2 | 0.37 | ||||||||||||||||||||||||||||||||||
| RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||
| DE BRG | 6206 | ODE BRG | 6206 | ||||||||||||||||||||||||||||||||||
| CC | 010A | SN | |||||||||||||||||||||||||||||||||||
| 1000:1 CT/VT | |||||||||||||||||||||||||||||||||||||
| - | |||||||||||||||||||||||||||||||||||||
| NP4615L | |||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | SCREW, HEX SER SLT HD, ZN, 1/4-20 X .75 | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| 36FN3000A02SP | EXFN, PLASTIC, 7.00 OD, 1.175 ID | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
