Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
IDDRPM321506R1
150HP, 1150, 460V, RL3203, DPFV, F1
Product Information Packet PDF
| Ship Weight | 1,238.999 LB |
|---|---|
| UPC | 781568803738 |
Specs
Catalog Number
IDDRPM321506R1
Enclosure
DPFV
Frame
RL3203Z
Frame Material
Exposed Laminations
Frequency
40.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
150.000 HP @ 40 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 40 HZ
Voltage @ Frequency
460.0 V @ 40 HZ
Agency Approvals
CCSA US
Auxiliary Box
NO AUXILLARY BOX
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Current @ Voltage
180.000 A @ 460.0 V
Duty Rating
CONT
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
180.0 a
Frame Prefix
RL
Heater Indicator
No Heater
Insulation Class
H
IP Rating
NONE
Mounting Arrangement
F1
Overall Length
38.64 IN
Product Family
General Industrial
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Service Factor
1.00
Shaft Diameter
2.874 IN
Shaft Ground Indicator
Shaft Grounding
Shaft Rotation
Reversible
Speed
1170 rpm
Motor Standards
NEMA
Thermal Device - Bearing
None
Thermal Device - Winding
Normally Closed Thermostat
Nameplate
| DUTY | HP | RPM | AMPS | VOLTS | HZ | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CONT | 150 | 1170 | 180 | 460 | 40 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CONT | 150 | 1600 | 177 | 460 | 55 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CONT | 75 | 3600 | 90 | 460 | 121.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
| CAT.NO. | IDDRPM321506R1 | SPEC. NO. | R32-A000-0008 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SER.NO | FR | RL3203Z | INSUL | H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH. | 3 | MAX SAFE SPEED | 4000 | AMB. | 40 | MIN. AMB. | -25 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| DESIGN NO. | L0339A | TYPE | ENCL. | DPG-FV | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| S.F. | 1.00 | D.E. BRG. | 85BC02J30X | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ENCL MOD | O.D.E. BRG. | 65BC03J30X | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 000613006MY | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 036500013AB | M16 X 2.0 HX NUT,ODE BRKT 304589 | 4.000 EA |
| 036500013AB | M16 X 2.0 HX NUT,ODE BRKT 304589 | 4.000 EA |
| 034017014AB | LCKW 3/8 STD. PLATED | 4.000 EA |
