ID15P202-ER
15P, 230AC/230AC, 3/3PH, 2HP, R, 1, A
Product Information Packet PDF
| Ship Weight | 5.000 LB |
|---|---|
| UPC | 781568222744 |
Specs
Enclosure
1
Input Phase
3
Mounting Method
VERTICAL SURFACE
Output Phase
3
Product Series
15
Rated Input Voltage
230.00 V
Heavy Duty Continuous Current
6.80 a
Heavy Duty Peak Current
13.60 a
Heavy Duty Power
2.00 HP
Input Current Constant Torque
8.00 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
230.00 V
Input Voltage Min.
180.00 V
Output Frequency Max.
120 Hz
Rated Output Voltage Max.
230.00 V
