ID15J401F5-ER
15J, 460AC/460AC, 3/3PH, 1.5HP, R, 1, A
Product Information Packet PDF
| Ship Weight | 5.000 LB |
|---|---|
| UPC | 781568221310 |
Specs
Enclosure
1
Input Phase
3
Mounting Method
VERTICAL SURFACE
Output Phase
3
Product Series
15
Rated Input Voltage
460.00 V
Heavy Duty Continuous Current
3.00 a
Heavy Duty Peak Current
6.00 a
Heavy Duty Power
1.50 HP
Input Current Constant Torque
3.50 a
Input Frequency Max.
60 Hz
Input Frequency Min.
50 Hz
Input Voltage Max.
460.00 V
Input Voltage Min.
340.00 V
Output Frequency Max.
120 Hz
Rated Output Voltage Max.
460.00 V
