HM2535T
30HP, 1760RPM, 3PH, 60HZ, 286T, 3952M, OPSB, F1
Product Information Packet PDF
Ship Weight | 249.000 LB |
---|---|
UPC | 781568424087 |
Specs
Catalog Number
HM2535T
Enclosure
ODP
Frame
286T
Frame Material
Steel
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
30.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1800 RPM @ 60 HZ
Voltage @ Frequency
230.0 V @ 60 HZ
460.0 V @ 60 HZ
460.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
UR
CURUS
CSA
CURUS
CSA
Ambient Temperature
40 °C
Auxillary Box
No Auxillary Box
Auxillary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
36.000 A @ 460.0 V
72.000 A @ 230.0 V
77.000 A @ 208.0 V
72.000 A @ 230.0 V
77.000 A @ 208.0 V
Design Code
B
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
92.4 %
Electrically Isolated Bearing
Not Electrically Isolated
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
36.0 a
Front Face Code
Standard
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
B
Inverter Code
Not Inverter
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
No Locked Bearing
Motor Lead Exit
Ko Box
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
3952M
Mounting Arrangement
F1
Number of Poles
4
Overall Length
24.94 IN
Power Factor
84
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Extension Location
Pulley End
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
1760 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
CAT.NO. | HM2535T | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPEC. | 39P090W960H2 | |||||||||||||||||||||||||
HP | 30 | |||||||||||||||||||||||||
VOLTS | 230/460 | |||||||||||||||||||||||||
AMPS | 72/36 | |||||||||||||||||||||||||
RPM | 1760 | |||||||||||||||||||||||||
FRAME | 286T | HZ | 60 | PH | 3 | |||||||||||||||||||||
SER.F. | 1.15 | CODE | H | DES | B | CL | B | |||||||||||||||||||
NEMA-NOM-EFF | 92.4 | PF | 84 | |||||||||||||||||||||||
RATING | 40C AMB-CONT | |||||||||||||||||||||||||
CC | 010A | |||||||||||||||||||||||||
DE | 6311 | ODE | 6208 | |||||||||||||||||||||||
AUTO | MANUAL | NONE | ||||||||||||||||||||||||
ENCL | OPSB | SN | ||||||||||||||||||||||||
BLANK | ||||||||||||||||||||||||||
NP2094C06B04 |
Performance
Performance at 460 V, 60 Hz, 30 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.292 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
54° C
Temp. Rise @ S.F. Load
72° C
Start Configuration
DOL
Break-Down Torque
280 LB-FT
Pull-Up Torque
134 LB-FT
Locked-Rotor Torque
175 LB-FT
Starting Current
244 A
Load Characteristics
Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
---|---|---|---|---|---|---|---|---|
Power Factor | 6.0 | 47.0 | 69.0 | 79.0 | 84.0 | 87.0 | 87.0 | 86.0 |
Efficiency | 0.0 | 87.9 | 92.0 | 92.7 | 92.4 | 91.7 | 90.5 | 92.0 |
Speed (RPM) | 1,799 | 1,791 | 1,782 | 1,773 | 1,763 | 1,753 | 1,741 | 1,757 |
Line Amps | 15.16 | 17.07 | 22.10 | 28.60 | 36.10 | 44.20 | 53.40 | 40.90 |
Performance Curves
Parts
Part Number | Description | Quantity |
---|---|---|
39EP3200A01SP | FR/PU ENDPLATE, MACH | 1.000 EA |
MN416A01 | TAG-INSTAL-MAINT no wire (2400 bx)4/22 | 1.000 EA |