HDS130-0817BSKNN
HDS130-0817BSKNN, SMART-ABS ENCODER, KEY
Product Information Packet PDF
| Ship Weight | 14.661 LB |
|---|---|
| UPC | 781568890325 |
Specs
Bearing Grease Type
Polyrex EM
Dimensional Drawing Numbers
HD130LYA001
Nameplate Amps
8.0
Nameplate
| MODEL: | HDS130-0817BSKNN | ||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PN | 1.7 | KW | TO | 8.0 | N.M | IO | 8.0 | A | |||||||||||||||||||
| U | 400 | V | TP | 24.0 | N.M | IP | 27.0 | A | |||||||||||||||||||
| NN/N MAX | 2000/4000 | RPM | 3XPTC130 | ||||||||||||||||||||||||
| FBK | S.ABS | IP | IP54 | INS F | |||||||||||||||||||||||
| BRK: | VDC/ | N.M | |||||||||||||||||||||||||
| S/N | |||||||||||||||||||||||||||
| LB1577T01 | |||||||||||||||||||||||||||
