Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
HBEM4100T
46M 6P TEFC HOR 284T
Product Information Packet PDF
| Ship Weight | 391.000 LB |
|---|---|
| UPC | 781568986974 |
Specs
Catalog Number
HBEM4100T
Enclosure
TEFC
Frame
284T
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
15.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
1200 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CURUSEEV
NEMA PREMIUM
NEMA PREMIUM (OLD LOGO)
WEEE
NEMA PREMIUM
NEMA PREMIUM (OLD LOGO)
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
42.000 A @ 230.0 V
42.000 A @ 208.0 V
21.000 A @ 460.0 V
42.000 A @ 208.0 V
21.000 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Electrically Isolated Bearings
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
21.0 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Ready
KVA Code
H
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
1800 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 10 AWG
Motor Type
1046M
Mounting Arrangement
F1
Number of Poles
6
Overall Length
27.63 IN
Power Factor
73
Product Family
General Purpose
Pulley End Bearing Type
Sealed Bearing
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
Service Factor
1.15
Shaft Diameter
1.875 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
Shaft Slinger
Speed
1175 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT # | HBEM4100T | SER | CC | 01A | WGT | LBS | |||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 10T007Y561G1 | RATING | 40C AMB-CONT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HZ | VOLTS | AMPS | RPM | HP | SF | NEMA NOM EFF | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| 60 | 230/460 | 42/21 | 1175 | 15HP | 1.15 | 91.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH | 3 | CL | H | CODE | H | DES | A | ENCL | TEFC | IP | 54 | PF | 73 | % | |||||||||||||||||||||||||||||||||||||||||||||
| DE BRG | 6311 | ODE BRG | 6309 | FRAME | 284T | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| INV TYPE: | VPWM | SL HZ | 0.83 | CHP | 60 | TO | 90 | 1.5:1 | |||||||||||||||||||||||||||||||||||||||||||||||||||
| WK2 | 4.9 | LB FT2 | MAX RPM | 1800 | CT | 6 | TO | 60 | 10:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 20.6/10.3 | VT | 3 | TO | 60 | 20:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFA 25.4/22.7 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| YR | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4312A05A01L | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 15 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.50771 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
43° C
Temp. Rise @ S.F. Load
51° C
Start Configuration
DOL
Break-Down Torque
239 LB-FT
Pull-Up Torque
72.8 LB-FT
Locked-Rotor Torque
116 LB-FT
Starting Current
136 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 5.0 | 37.0 | 58.0 | 69.0 | 76.0 | 79.0 | 81.0 | 78.0 |
| Efficiency | 0.0 | 86.7 | 91.5 | 92.6 | 92.6 | 92.2 | 91.3 | 92.4 |
| Speed (RPM) | 1,199 | 1,196 | 1,193 | 1,189 | 1,185 | 1,181 | 1,175 | 1,182 |
| Line Amps | 10.30 | 11.40 | 13.60 | 16.70 | 20.30 | 24.40 | 29.70 | 22.80 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 10CB3000SP | KOBX, CAST W/2.00 LEAD HOLE | 1.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 4.000 EA |
| HW1001A31 | LOCKWASHER 5/16, ZINC PLT.591 OD, .319 I | 3.000 EA |
| 10CB3500SP | CONDUIT BOX LID, CAST | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 4.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
