Drawing files for this product are currently unavailable.
For additional assistance, please contact your local Baldor sales office.
HBAO3771T
10 AOHP, 3475RPM, 3PH, 60HZ, 215T, 0744M, TEAO
Product Information Packet PDF
| Ship Weight | 203.000 LB |
|---|---|
| UPC | 781568966037 |
Specs
Catalog Number
HBAO3771T
Enclosure
TEAO
Frame
215T
Frame Material
Iron
Frequency
60.00 Hz
Motor Letter Type
Three Phase
Output @ Frequency
10.000 HP @ 60 HZ
Phase
3
Synchronous Speed @ Frequency
3600 RPM @ 60 HZ
Voltage @ Frequency
460.0 V @ 60 HZ
230.0 V @ 60 HZ
230.0 V @ 60 HZ
Haz Area Class and Group
None
Haz Area Division
Not Applicable
Agency Approvals
CSA
CURUSEEV
NEMA_PREMIUM
WEEE
CURUSEEV
NEMA_PREMIUM
WEEE
Ambient Temperature
40 °C
Auxiliary Box
NO AUXILLARY BOX
Auxiliary Box Lead Termination
None
Base Indicator
Rigid
Bearing Grease Type
Polyrex EM (-20F +300F)
Blower
None
Current @ Voltage
24.400 A @ 208.0 V
22.400 A @ 230.0 V
11.200 A @ 460.0 V
22.400 A @ 230.0 V
11.200 A @ 460.0 V
Design Code
A
Drip Cover
No Drip Cover
Duty Rating
CONT
Efficiency @ 100% Load
91.7 %
Electrically Isolated Bearing
Electrically Isolated Bearings
Feedback Device
NO FEEDBACK
High Voltage Full Load Amps
11.2 a
Front Shaft Indicator
None
Heater Indicator
No Heater
Insulation Class
H
Inverter Code
Inverter Ready
IP Rating
NONE
KVA Code
L
Lifting Lugs
Standard Lifting Lugs
Locked Bearing Indicator
Locked Bearing
Max Speed
5400 rpm
Motor Lead Termination
Flying Leads
Motor Lead Quantity/Wire Size
9 @ 14 AWG
Motor Type
0744M
Mounting Arrangement
F1
Number of Poles
2
Overall Length
16.88 IN
Power Factor
92
Product Family
General Purpose
Pulley End Bearing Type
Ball
Pulley Face Code
Standard
Pulley Shaft Indicator
Standard
Rodent Screen
None
RoHS Status
ROHS COMPLIANT
Service Factor
1.15
Shaft Diameter
1.375 IN
Shaft Ground Indicator
No Shaft Grounding
Shaft Rotation
Reversible
Shaft Slinger Indicator
No Slinger
Speed
3500 rpm
Speed Code
Single Speed
Motor Standards
NEMA
Starting Method
Direct on line
Thermal Device - Bearing
None
Thermal Device - Winding
None
Vibration Sensor Indicator
No Vibration Sensor
Winding Thermal 1
None
Winding Thermal 2
None
Nameplate
| CAT # | HBAO3771T | SER # | CC | WGT | 203 | LBS | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC | 07D097W723G2 | RATING | 40C AMB-CONT | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| HP | VOLTS | AMPS | MAG CUR | CODE | RPM | DES | PF | NEMA NOM. EFF | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10 AO | 230/460 | 22.4/11.2 | 6.8/3.4 | L | 3500 | A | 92 | 91.7 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 10.5AO | 230/460 | 23.2/11.6 | 6.8/3.4 | L | 3500 | - | 92 | 91.7 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 11 AO | 230/460 | 24.2/12.1 | 6.8/3.4 | K | 3500 | - | 92 | 91.7 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 11.5AO | 230/460 | 25.2/12.6 | 6.8/3.4 | K | 3500 | - | 93 | 91.7 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| 12 AO | 230/460 | 26.2/13.1 | 6.8/3.4 | J | 3475 | - | 93 | 91.7 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PH | 3 | CL | H | HZ | 60 | ENCL | TEAO | IP | 54 | SF | 1.15 | AIR OVER | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DE BRG | 6307 | ODE BRG | 6206 | FRAME | 215T | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| INV TYPE: | VPWM | SL HZ | 1.66 | CHP | 60 | TO | 90 | 1.5:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| WK2 | 0.4 | LB FT2 | MAX RPM | 5400 | CT | 6 | TO | 60 | 10:1 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| VT | 3 | TO | 60 | 20:1 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| SFA 27.8/13.9 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| YR: | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| NP4312A01M05L | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Performance
Performance at 460 V, 60 Hz, 10 hp
Typical performance; not guaranteed values.General Characteristics
Full Load Torque
0 LB-FT
No-Load Current
0 A
Line-Line Res. @ 25° C
0.723 Ohms A Ph / 0 Ohms B Ph
Temp. Rise @ Rated Load
45° C
Temp. Rise @ S.F. Load
56° C
Start Configuration
DOL
Break-Down Torque
83 LB-FT
Pull-Up Torque
46 LB-FT
Locked-Rotor Torque
55 LB-FT
Starting Current
120 A
Load Characteristics
| Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | S.F. |
|---|---|---|---|---|---|---|---|---|
| Power Factor | 7.0 | 64.0 | 82.0 | 89.0 | 92.0 | 93.0 | 94.0 | 93.0 |
| Efficiency | 0.0 | 90.0 | 92.7 | 92.9 | 92.3 | 91.3 | 90.2 | 91.7 |
| Speed (RPM) | 3,599 | 3,578 | 3,556 | 3,535 | 3,512 | 3,488 | 3,462 | 3,498 |
| Line Amps | 3.40 | 4.40 | 6.40 | 8.70 | 11.10 | 13.80 | 16.70 | 12.70 |
Performance Curves
Parts
| Part Number | Description | Quantity |
|---|---|---|
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| 09CB3501SP | CONDUIT BOX LID FOR 09CB3001 & 09CB3002 | 1.000 EA |
| 09GS1013SP | GS FOR 09CB3501, 12CB1500 & 12CB1503 LID | 1.000 EA |
| 51XW2520A12 | .25-20 X .75, TAPTITE II, HEX WSHR SLTD | 2.000 EA |
| LB1624 | COMBINED WARNING LABEL, ISO/ANSI PICTOGR | 1.000 EA |
| MN416A01 | TAG-INSTAL-MAINT no wire (2500 bx)11/25 | 1.000 EA |
