GSF4026AA
STF-258-40-A-A
Product Information Packet PDF
Ship Weight | 51.000 LB |
---|---|
UPC | 781568183786 |
Specs
Motor Mount
56C
Output Speed
44 rpm
Output Type
RIGHT ANGLE
Reducer Gear Ratio
40.000
Shaft Configuration
SOLID SHAFT
Sub Family
STF
Input Power
1.01 HP
Output Torque
1095.00 lb-in
Product Series
UNIVERSAL
Drawings
CAD File