GPP3370
G.M. F27LF 180V DC 58 RPM CAT# GPP3370
Product Information Packet PDF
| Ship Weight | 31.000 LB |
|---|---|
| UPC | 781568140963 |
Specs
Catalog Number
GPP3370
Enclosure
TENV
TENV
TENV
Frame Material
Steel
Gear Ratio
30:1
Gear Style
PSLH
Gearhead Type
PARALLEL SHAFT
Motor Letter Type
Permanent Magnet Brush Type
Mounting Arrangement
0.000
0.000
0.000
Output Torque
320.00 lb-in
Product Family
General Purpose
General Purpose
General Purpose
Agency Approvals
BKI
CCSA US
CE
CSA
CSA EEV
TUV
UL
UR
CCSA US
CE
CSA
CSA EEV
TUV
UL
UR
Ambient Temperature
40 °C
Duty Rating
CONT
Insulation Class
F
Motor Lead Exit
Conduit Box
Motor Lead Termination
Flying Leads
Service Factor
1.00
Shaft Rotation
Reversible
Accessories
| Part Number | Description | List Price |
|---|---|---|
| LB75 | BASE, L BRACKET 34 FRAME PSL KIT BLACK | |
| BC139 | .25HP-230V/SCR CNTL,AC,HP RES REQ. | 359.00 USD |
| BC140 | CS2934A,120/240VAC .5/1-HP SCR CTL,NEMA | 608.00 USD |
| BC140-FBR | 3479G KBMD-240D w/FBR CN3000A54 | 840.00 USD |
| BR0101 | PLUG IN RESISTOR | 18.00 USD |
